
Milltronics weighfeeders from Siemens can improve the accuracy of processing, blend consistencies, accountability, and record keeping. All weighfeeders come standard with a belt weigh bridge and speed sensor.
Milltronics Weighfeeder 400
The platform weigh bridge mounts directly to a corrosion-resistant
platform load cell. The direct load design eliminates all intermediate
mechanical suspension and allows material weight to
be directly applied to the load cell.
This design minimizes zero drift normally caused by intermediary suspension components and allows for the use of a very sensitive precision platform load cell. Load cell size and construction are chosen for each specific application.
Milltronics Weighfeeder 600
A stainless steel platform weighdeck with a UHMW plastic slider
bar assembly mounts directly to two corrosion-resistant, sealed
platform load cells. The direct load design eliminates all intermediate
mechanical suspension and allows material weight to be
directly applied to the load cells. The frame of the 600 Series is
sturdy and rigid, ensuring stable and repeatable results, maximizing
resolution and weighing accuracy.
Milltronics Weighfeeder 800
Milltronics Weighfeeder 800 suspends a single weigh idler on
platform load cells. Its design eliminates all moving parts in the
weighing process and subsequent maintenance and replacement
problems. There are no links or flexures. Two corrosion-resistant
precision strain gauge load cells provide weight sensing
signals to an integrator. This design feature minimizes zero drift
and maximizes resolution and weighing accuracy.
Milltronics Weighfeeder 1200 Series
Offering pulley sizes from 300 mm (12”) and higher, and with the
use of heavy-duty idlers, the 1200 Series weighfeeders offer
high performance and reliability for heavy-duty operation. The
1200 Series weighfeeders use a special version of Milltronics
MSI single idler belt scale with a patented design for instantaneous
reading of changes in belt loading, allowing for higher
accuracy and control performance.
Test Chain
A test chain is a dynamic calibration tool used to simulate material
loading on belt scales or weighfeeders.
Test Chain Storage Reel
Test chain storage reels can electronically apply and retract
calibration test chains.
| Milltronics Weighfeeder 400 Series | |||||||
| Milltronics Weighfeeder 600 Series | |||||||
| Milltronics Weighfeeder 800 Series | |||||||
| Milltronics Weighfeeder 1200 Series | |||||||
| |||||||||||||||||
|