Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=16362
Vortex Flow - Process Instrumentation - Siemens | Printed: 10/07/2008


Content
Vortex Flow Measurement-

Vortex Flow Measurement

SITRANS F X vortex flowmeters provide accurate standard volumetric and mass flow measurement of steam, gases and liquids as all-in-one solution with integrated temperature and pressure compensation.

Technologically superior to traditional flowmeters, a compelling combination of features places SITRANS F X vortex flowmeters in a league of their own. The meters´ versatility also means that they can be used with positive effect in a broad range of industries.

  • Chemical
  • HVAC and Power plants
  • Food & beverage industry
  • Pharmaceutical industries
  • Oil & Gas industry

The main features and benefits of the SITRANS FX300 include:

  • 2-wire device with integrated pressure and temperature sensors
  • Easy to mount
  • Accurate and reliable metering: measures operating, normal volumetric and mass flow of steam, gases and conductive and non-conductive liquids, even in fluctuating temperatures and pressures.
  • Fully welded sensor design, without internal gaskets, makes SITRANS F X the safest vortex flowmeter available
  • The SITRANS F X bluff body obstructs flow significantly less than an orifice plate meter, resulting in signficantly lower pressure drop and energy consumption
  • Optimum process reliability, thanks to Intelligent Signal Processing (ISP), enables stable readings, free from external perturbations

The product program encompasses two different types of flowmeters making Siemens unique in that it covers all possible applications where vortex flowmeters are a suitable match:

SITRANS FX300 flange versions
In a flange version, the SITRANS FX300 is available as a single or dual converter. Both versions of the vortex flowmeter have the temperature sensor integrated and the pressure sensor as optional.

SITRANS FX300 sandwich versions
In a sandwich version, the SITRANS FX300 is available as a single converter. As in the flange version, the temperature sensor is integrated as a standard and the pressure sensor as optional.

 
 

© Siemens AG 2008


Context
Series
Sandwich versions
Flange versions

More Info
Brochures
Catalog Sheet
Catalogs
Order Brochures and Catalogs
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector