
Siemens ultrasonic level measurement products are the cost-effective choice for monitoring and control in short- to long-range applications for liquids, slurries, and solids in a wide range of industries. Non-contacting technology offers low maintenance advantages. Siemens is the world leader in ultrasonic level measurement technology, with many models available and strong application experience to support you.
Ultrasonic Transmitters
Ultrasonic Transmitters provide easy-to-use continuous measurement. These transmitters
offer superior reliability for level, volume, and flow applications in the water and
wastewater, food, and chemical industries.
Controllers
Extensive product range from
simple single-channel controllers to versatile systems for the monitoring of ten
measuring points.
Transducers
Wide range of transducers with
various measuring ranges, applications, and process connections
Siemens Milltronics ultrasonic units include Sonic Intelligence, a patented signal processing technology. Using unique algorithms, Sonic Intelligence differentiates between true echoes from the material and false echoes from obstructions or electrical noise, providing intelligent processing of echo profiles.
Principle of operationA piezoelectric crystal inside the transducer converts an electrical signal into sound energy, firing a burst into the air which travels to the target and then is reflected back to the transducer. The transducer then acts as a receiving device and converts the sonic energy back into an electrical signal contained in the transceiver. An electronic signal processor analyzes the return echo and calculates the distance between the transducer and the target. The time lapse between firing the sound burst and receiving the return echo is directly proportional to the distance between the transducer and the material in the vessel. This basic principle lies at the heart of the ultrasonic measurement technology and is illustrated in the equation: Distance = (Velocity of Sound x Time)/2.