
Ultrasonic measuring systems are the cost-effective choice for monitoring and control in short- to long-range applications for liquids, slurries, and solids in a wide range of industries. Transducers are impervious to dust, moisture, corrosion, vibration, flooding and extreme temperature. They are easy to install and virtually maintenance free. Choose from a wide selection of models designed for short or long range applications on liquids or solids.
Echomax XRS-5
Standard transducer
for applications to 8 m (26 ft).
Narrow beam angle of only 10°, measuring range maximum 8 m (26 ft) for measurement of
liquids, solids and slurries.
Echomax XPS series
Hermetically
sealed PVDF enclosure for chemical immunity
XPS series offers versions for various distances up to 40 m (130 ft) and up to a max.
temperature of +95 °C (+203 °F)
Echomax XCT series
Hermetically
sealed PVDF enclosure for chemical immunity.
XCT series for applications at high temperatures, for measurement of levels at distances
up to 12 m (40 ft) and temperatures of max. +145 °C (+293 °F).
Echomax XLT
Designed for high
temperature and long range applications.
Measuring ranges from 0.9 to 60 m (1.8 to 200 ft) and temperatures up to +150 °C (+302
°F). Beam angle of just 5° provides accurate readings in solids storage bunkers
ST-H
ETFE and PVDF transducer for
chemicals.
The narrow design of the ST-H allows the sensor to be mounted using a 2" connection