Skip to Content

Weighing Technology
Weighing Technology

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=4366
the standard module SIWAREX U - Weighing Technology - Siemens | Printed: 07/06/2008


Content
-

SIWAREX U
Best in class
 Zoom

The SIWAREX U is a versatile weighing module for all simple weighing and force measuring tasks. It is either used centrally in a SIMATIC S7-300 or M7 or decentrally linked via PROFIBUS-DP to an S7-400, SIMATIC S5 or systems of other manufacturers.

Examples of its uses include filling levels in storage silos and containers for monitoring crane loads, measuring conveyor belt loads, and as an overload protection for industrial lifts or mill trains. That means, anywhere, where weights need to be recorded and transferred to the automation system for processing as quickly as possible, with no bias and without the need for an additional interface.

With SIWAREX U and further standard components from the SIMATIC range, we can offer you the optimum hardware and software environment.

If, for example, a 1 or 2-channel SIWAREX U is used with the SIMATIC CPU 312 IFM, the result is a very cost effective, freely programmable weighing system with a total of ten digital inputs and six digital outputs.

 

SIWAREX U at a glance:

  • Integration in SIMATIC S7 / M7 / PCS 7
  • Connection to PROFIBUS-DP via ET 200M
  • Accuracy: 0,05 % with 65,000 division resolution
  • Two versions (optionally for one or two scales)
  • Two serial interfaces for remote indicators and PC connections
  • Theoretical adjustment is possible without adjustment weights
  • Replacement of the module without re-calibration of the scale
  • Simple Parameterizing with SIWATOOL
  • Intrinsically-safe load cell supply for the hazardous area zones 1,2 (optional)

 
 

© Siemens AG 2008


Context
Series
the high end module
SIWAREX FTA
the module for belt scales
SIWAREX FTC
the standard module
SIWAREX U
the compact module for
ET 200S SIWAREX CS
The compact module for
S7-200 SIWAREX MS

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQ
Image Database
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies
Technical Publication
Training

PIA-Selector