
Temperature measurement
The product family SITANS T offers a complete spectrum at temperature sensors and transmitters. Select the suitable product to your application, from simple applications to intelligent and devices with fieldbus communication.
Head transmitter SITRANS TH100, TH200, TH300, TH400
These devices are installed in the connection head of the temperature sensor.
Here they amplify the weak sensor signals and reduce plant noise on signal
line.
Rail Transmitter SITRANS TR200, TR300, TW
Rail mount transmitter vary in the wiring technology:
The TWO-Wire Transmitter of TR-Series are installed in cabinets, or applicable housings in the field. The user can maintain several sensors from one point. 4-20mA-signal and auxiliary power will be lead over two wires.
The FOUR-Wire Transmitter SITRANS TW is installed in the control room and allows universal use. Connected directly with auxiliary power they support several output signals, relay function and further features.
Field Transmitter SITRANS TF
Field Transmitters are installed directly on the sensor thermowell or near the
sensor, if the conditions like vibration or ambient temperature allow no installation
of head transmitters. Available for intrinsic safety and explosion proof application
according to international standards.
Digitales display thermometer SITRANS TF2
Combines three devices in one! A PT100-Thermometer, a 4..20mA Transmitter with
simple setup via 3 push buttons as well as a digital display. Thermowell and
housing are made from stainless steel.
Temperature Sensors
Whether flue gas measurement in combustion plants, in pipes and vessels, Food and Beverage, Pharmacy or other applications. A broad range of temperature sensors and complete measuring points are available.