Skip to Content

Weighing Technology
Weighing Technology

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=10954
SIWAREX Multiscale - Weighing Technology - Siemens | Printed: 07/06/2008


Content
-

SIWAREX MULTISCALE

Overview
SIWAREX MULTISCALE is a software package written in the STEP7 language AWL to support the configuration of batching plants. The SIWAREX MULTISCALE software package enables small and medium-sized batching plants to be configured rapidly and efficiently. SIWAREX MULTISCALE is compatible with the Simatic S7-300 and Simatic S7-400 automation systems, and supports the use of SIWAREX FTA as the proportioning weigher (SWE-fill operating mode) For the operating and monitoring functions, Series 270 or 370 SIMATIC HMI operator/touch panels can be used.

Benefits
SIWAREX MULTISCALE is characterized by a few clear advantages:

Application Range
SIWAREX MULTISCALE is the ideal solution in any situation where there are benefits to be gained from integrating weighing technology directly into the automation system. The weighing is then a part of complex processes which are controlled by the automation system. SIWAREX FTA and SIWAREX MULTISCALE software enables batching plants to be developed cost-effectively. Typical application ranges:

 
 

© Siemens AG 2008


Context
Series
Configuration package S5/S7
Configuration package PCS7
SIWAREX Multiscale
SIWAREX Multifill

More Info
Technical Publication
Training

PIA-Selector