Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=10774
SITRANS P ZD - Process Instrumentation - Siemens | Printed: 07/06/2008


Content
SITRANS P ZD-

SITRANS P ZD

 Zoom

The SITRANS P ZD is a configurable pressure transmitter for measuring the pressure and absolute pressure for gases, liquids and vapors. It features a display and a 10:1 turndown option. The digital display is available as a radial or axial assemly to the process connection.

The basic features are:

  • Accuracy <= 0,25% (turndown 5:1)
  • Long-term drift <= 0,25% / year
  • Connection and housing of high-grade steel
  • Measuring cell with ceramic diaphragm
  • Measuring range 0,2 to 400bar

 
 

© Siemens AG 2008


Context
Series
SITRANS P DS III
SITRANS P300
SITRANS P MK II
SITRANS P ZD
SITRANS P Z
SITRANS P Compact
SITRANS P MPS

More Info
Brochures
Catalogs
Catalog Sheet
Image Database
Installation Drawings
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies
Technical Publications
Training

PIA-Selector