Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=4631
SITRANS P MPS - Process Instrumentation - Siemens | Printed: 10/07/2008


Content
SITRANS P MPS-

SITRANS P MPS

 Zoom

The SITRANS P MPS series pressure transmitter converts the level-proportional hydrostatic pressure into a standardized signal 4 to 20 mA. The transmitter consists of a stainless steel housing (Φ 27 mm) with mechanical protection IP 68, a piezzo-resistive sensor with stainless steel diaphragm and Φ 8.3 mm 2-wire sheathed cable with a built-in 2 air vents and a Kevlar cord vital for longer cable support.

The basic features are:

  • Accuracy ≤ 0,3%
  • Long-Term stability ≤ 0,2%/12 months
  • Compact design
  • Carefully selected material
    • housing: stainless steel 1.4571 (316 Ti)
    • cable: PE/HFFR sheath (non-halogen)
  • Measuring range:
    • standard: 2, 4, 6, 10 and 20m
    • on request: from 1 to 200 mH2O (3 to 600 ftH2O)
  • Cable length:
    • standard: 10 and 25m
    • on request: no limit - according to customers' need
  • Explosion protection certificate - ATEX II 1 G EEx ia IIC T4

Standard measuring set:

  • Transmitter
  • Cable hanger
  • Junction box

 
 

© Siemens AG 2008


Context
Series
SITRANS P DS III
SITRANS P250
SITRANS P300
SITRANS P Compact
SITRANS P ZD
SITRANS P Z
SITRANS P MPS

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Image Database
Installation Drawings
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies
Technical Publications
Training


Quick links to products


PIA-Selector