Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=2114
SITRANS P DS III - Process Instrumentation - Siemens | Printed: 07/06/2008


Content
The diagnosis:<br>More reliability with the new SITRANS P DS III-

The diagnosis:
More reliability with the new SITRANS P DS III

 Zoom

The SITRANS P Series DSIII is a precision digital transmitter for pressure, absolute pressure, differential pressure, flow and level and has extensive diagnostics and simulation functions. The standard unit already delivers excellent, TÜV-approved reliability through its evaluation abilities.

The basic features are:

  • Extensive diagnostics and simulation functions
  • Accuracy <= 0,075%
  • Long-Term Stability <= 0,25% / 60 months
  • Wetted parts in stainless steel 1.4571, Hastelloy, Monel, Tantal, Gold
  • Measuring range 1mbar to 400bar
  • Wide range of certification and approval e.g. ATEX EEx ia, EEx ib, Dust protection, FM, CS

Settings can be made on-site with an LCD display, through the HART protocol or Profibus PA, Profile 3.0

       

 
 

© Siemens AG 2008


Context
Series
SITRANS P DS III
SITRANS P300
SITRANS P MK II
SITRANS P ZD
SITRANS P Z
SITRANS P Compact
SITRANS P MPS

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Installation Drawings
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies
Technical Publications
Training


Quick links to products


PIA-Selector