Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=2270
SITRANS F VA Trogflux - Process Instrumentation - Siemens | Printed: 10/07/2008


Content
SITRANS F VA Trogflux-

SITRANS F VA Trogflux

 Zoom

The SITRANS F VA Trogflux variable area meters are used to measure the volume of transparent liquids and gases passing through closed piping. The variable area meters can also be used for flow monitoring if they are equipped with one or more switching contacts. Standard scales are available for liquids with a density of 1 kg/l (62.43 lb/cu.ft). The scales must be recalculated for all other media depending on the physical characteristics.


Trogflux features

  • Product scales for liquids and gases
  • Simple assembly and handling
  • Low-pricer plastic design

Trogflux technical specifications

Temperature Limits Max. 60 °C
Max. 140 °F
Accuracy Class 2.5 (according to VDE/VDI 3513, sheet 2)
Connections PVC adhesive bushing
Female thread
Cast iron
Flow Tube Trogamid
Polysulfone
Float Stainless steel 1.4305/303
PVC
Aluminum 316Ti
Enclosure Rating IP 65
Contact Material Rhodium
 
 

© Siemens AG 2008


Context
Series
SITRANS F VA Tubux
SITRANS F VA Trogflux
SITRANS F VA 250

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector