Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=2273
SITRANS F VA 250 - Process Instrumentation - Siemens | Printed: 10/07/2008


Content
SITRANS F VA 250-

SITRANS F VA 250

 Zoom

The SITRANS F VA 250 variable area meters with a standard length of 250 mm (9.84 inch) and their completely metal design can be used to measure many different types of liquids and gases passing through closed piping. The robust design means that they can also be used in harsh conditions. Different types of flanges, liners and float materials satisfy the requirements of the pharmaceutical and chemical industries.


250 features

  • Standard design available at short notice
  • Robust all-metal fitting with impact-resistant housing cover
  • Can also be used for corrosive and flammable media
  • Use possible at high pressures and temperatures
  • Product and percentage scales
  • Can be optionally fitted with heating and cooling sheaths
  • Contamination-insensitive guiding of float

250 technical specifications

Application Examples Chemical industry
Water
Power generation and distribution
Ambient Temperature From -40 to 80 °C
From -40 to 176 °F
Accuracy ± 1.6% for liquids
± 2.0% for gases
Flanges EN 1092-1
ANSI
Fitting Stainless steel 1.4404/316L
Float Stainless steel 1.4405/316L
Hastelloy
PTFE
Enclosure Ratings IP 65
IP 66
Approvals ATEX
 
 

© Siemens AG 2008


Context
Series
SITRANS F VA Tubux
SITRANS F VA Trogflux
SITRANS F VA 250

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector