Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=5876
SITRANS CU02 - Process Instrumentation - Siemens | Printed: 07/25/2008


Content
-

SITRANS CU02
 Zoom

SITRANS CU02 is an alarm control unit, for use with SITRANS AS100 acoustic sensor, that provides reliable continuous protection for bulk solids flow.

The system can be readily configured for set points indicating such conditions as high flow, low flow or no flow. Alternatively, it can be added to a control loop via a 4 to 20 mA isolated output for trend monitoring proportional to the signal from the sensor.

Two relays are fully programmable and independent of each other and can be used to operate an alarm or control device. Alarming may be provided above or below a setpoint or within a band. Readings are also displayed locally by the SITRANS CU02 on its LCD.

The SITRANS CU 02 may be mounted up to 500 m (1500 ft) from the sensor.

The SITRANS CU 02 receives a 0 to 10 V DC input signal from the SITRANS AS 100 sensor, providing relay and analog outputs for interface into a process.

Key applications: with SITRANS AS 100 for bulk solids flow

  • 4 to 20 mA output
  • Two programmable relays
  • Adjustable independent time delay for each relay
  • Adjustable start-up time delay
  • DIN rail mounting provides easy installation
  • Built-in password protection to parameters

 
 

© Siemens AG 2008


Context
Series
SITRANS DA400
SITRANS AS100
SITRANS CU02

More Info
Catalog Sheet
Catalogs
Certificates
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Technical Publications
Training


Quick links to products


PIA-Selector