Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=5875
SITRANS AS100 - Process Instrumentation - Siemens | Printed: 08/20/2008


Content
-

SITRANS AS100
 Zoom

SITRANS AS100 is an acoustic sensor used for solids flow detection.

SITRANS AS100 detects changes in high frequency sound waves from equipment and materials in motion. It detects and reacts instantly to changes in solids flow to warn of blockages, product absence, or equipment failure such as burst filter bags. This allows an operator to take early preventative action and avoid costly damage.

Common applications include pellets, powders and most bulk solids in pipes, chutes, vibratory feeders, pneumatic conveyors or aerated gravity flow systems.

Operating with a SITRANS CU02 control unit, the system detects conditions of high flow, low flow or no flow. It can be added to a control loop via a 4 to 20 mA output. Two relays are fully programmable and independent of each other and can be used to operate an alarm or control device.

With no moving parts and a type 304 or 303 stainless steel enclosure sealed against dust and moisture, this non-invasive unit requires little or no maintenance. With a dual operating range, the sensor offers an exceptionally wide range of application capabilities.

Key applications: pipes, chutes, vibratory feeders, aerated gravity flow systems, burst filter bag detection.

  • Non-invasive
  • Screw in, bolt on, weld, or bond in place
  • Analog output
  • High and low sensitivity range of operation

 
 

© Siemens AG 2008


Context
Series
SITRANS DA400
SITRANS AS100
SITRANS CU02

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Image Database
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies
Technical Publications
Training


Quick links to products


PIA-Selector