Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=4184
SIREC D300 - Process Instrumentation - Siemens | Printed: 08/20/2008


Content
-

SIREC D300
 Zoom

SIREC D300 is a multifunktional displayrecorder in 144 mm x 144 mm format with 5,5" Color -TFT-Display.

Key features:

  • From 0 to 16 analog and up to 16 digital channels
  • Fast scanning rate of 20 / 125 / 500 msec
  • 70 MB upwards to 1,85 GB internal data buffer
  • Considerably math functions
  • Interfaces: Ethernet, RS 485 Modbus, USB, Slot for CF Card
  • Datalogging via USB Interface or by CF Card
  • Touch-Screen with rapid navigation
  • Configuration on device or by way of SIREC D Manager or Server-Software
  • Up to 4 levels of password protection with up to 50 different users available.
  • NEMA 3/IP54 type front face protection, NEMA 4X/IP66 available as an option
  • Firmware options individual selectable by a flexiable creditsystem

Screenshots SIREC D300

 
 

© Siemens AG 2008


Context
Series
SIREC D200
SIREC D300
SIREC D400
Software SIREC

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Technical Publications
Training


Quick links to products


PIA-Selector