Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=4185
SIREC D200 - Process Instrumentation - Siemens | Printed: 08/20/2008


Content
-

SIREC D200
 Zoom

The SIREC D200 is a competitive Displayrecorder in 144 mm x 144 mm format with 5" Color -TFT-Display.

Key features:

  • 3, 6, 9 or 12 universal inputs
  • Sampling rate 200 msec for all channels
  • 70 MB (optional 400 MB) internal data buffer
  • Interface: Ethernet TCP/IP
  • Datalogging via USB Interface
  • Touch-Screen with rapid navigation
  • Up to 4 levels of password protection with up to 50 different users available.
  • NEMA 3/IP54 type front face protection, NEMA 4X/IP66 available as an option
  • Configuration on device or by way of SIREC D Manager or Server-Software
  • Firmware options individual selectable by a flexiable creditsystem

Screenshots SIREC D200

 
 

© Siemens AG 2008


Context
Series
SIREC D200
SIREC D300
SIREC D400
Software SIREC

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Technical Publications
Training


Quick links to products


PIA-Selector