
| SIWAREX R - Standard series Performance Data |
|||||
|
|||||
| Maximum load | 6 kg and 12 kg | ||||
| Accuracy class | C3 to OIML R-60 | ||||
| Maximum scale interval (n) | 3000 | ||||
| Minimum scale interval (vmin) | Emax /1"45%"0 | ||||
| Minimum application range | 25 % | ||||
| Supply voltage | 5 to 15 V | ||||
| Nominal characteristic | 2 mV/V | ||||
| Nominale temperature range | -10 to +40 °C | ||||
| Operating temperature | -40 to +80 °C | ||||
| Degree of protection | IP66 / IP68 | ||||
| Explosion protection according to ATEX (optional) | II 2 G EEx ib IIC T6 / T4 II 3 G EEx nA/nL IIC T6 / T4 II 1D / 2D / 3D T 70 °C |
||||