Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=13783
Sensors - Process Instrumentation - Siemens | Printed: 10/07/2008


Content
Sensors-

Sensors

The sensors from Siemens that are based on the Coriolis principle are available in various types and versions that can be utilized in numerous applications and industries.

SITRANS F C MASS 2100 DI 1.5
The MASS2100 DI 1.5 has demonstrated superior performance in numerous applications, industries such as the food & beverage or pharmaceutical industry where accurate recipe control means everything. It is today the preferred meter for research and development and mini-plant applications for liquid or gas measurement where measuring small quantities is important.

SITRANS FC300 DN 4
The SITRANS FC300 sets new standards in system integration and fits any environment and application in the process industry. The sensor is characterized by a compact design measuring only 135x205x58 mm, unsurpassed performance and accuracy ±0.1% of mass flow rate, a large dynamic turndown range of 1:100, an extremely robust design and is also intrinsic safe with an Ex approval as standard.

SITRANS F C MASS 2100 DI 3-40
The SITRANS F C MASS2100 DI 3-40 Coriolis flowmeter is suitable for measuring all liquids and gases. The measurement is independent of changes in process conditions/parameters such as temperature, density, pressure, viscosity, conductivity and flow profile. Due to this versatility and the plug & play mechanical and electrical interface the meter is easy to install and the Coriolis flowmeter is recognized for its high accuracy in a wide turn down range which is a paramount in many applications.

SITRANS F C MASS MC2 DN 50-150
The SITRANS F C MASS MC2 DN 50-150 is suitable for accurate mass flow measurement for all kind of liquids and gases. The sensor offers superior performance in terms of flow accuracy, turn-down range and density accuracy. MASS MC2 delivers true multi parameter measurements such as mass and volume flow, density, temperature and fraction.

 
 

© Siemens AG 2008


Context
Series
SITRANS F C MASS 2100 DI 1.5
SITRANS FC300 DN 4
SITRANS F C MASS 2100 DI 3-40
SITRANS F C MASS MC2 DN 50-150

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector