Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=2123
Rotary Piston Flow - Process Instrumentation - Siemens | Printed: 07/06/2008


Content
Rotary Piston Flow Measurement-

Rotary Piston Flow Measurement

 Zoom

SITRANS F R rotary piston meters from Siemens are bestsellers. The benefits offered by their conventional mechanical measuring technique include reliability, precision and a robust design for measuring aggressive media and high-viscosity fluids. Viscosities ranging from less than one mPa.s to 350,000 mPa.s are no problem for the reliable rotary-piston meter


Rotary piston features

  • High measuring accuracy (approved for custody transfer)
  • Suitable for flow rates up to 1000 l/min (264 USgpm)
  • Low dependence on viscosity
  • Low pressure drop
  • Simple compact design
  • Wide range of available materials, e.g. plastic lining for particularly corrosive liquids

Rotary piston technical specifications

Application Examples Petroleum industry
Raw material industry
Media Temperature Max. 300 °C
Max. 572 °F
Accuracy ±0,2%
Liquid Pressure Up to 63 bar
Up to 914 psi

 
 

© Siemens AG 2008


Context



More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector