
| SIWAREX R - Standard series Performance Data |
|||||
|
|||||
| Maximum load | 60 kg to 60 t | ||||
| Accuracy class | C3 to OIML R-60 | ||||
| Maximum scale interval (n) | 3000 | ||||
| Minimum scale interval (vmin) | 60 kg to 280 kg: Emax /17500 500 kg to 10 t: Emax /10000 13 t to 60 t: Emax /17500 |
||||
| Minimum application range | 30 % ( 17 % for 60 kg to 280 kg and 13 t to 60 t) | ||||
| Supply voltage | 5 to 30 V | ||||
| Nominal characteristic | 1 mV/V (for 60 - 280 kg); 2 mV/V | ||||
| Nominal temperature range | -10 to +40 °C | ||||
| Operating temperature | -30 to +70 °C | ||||
| Degree of protection | IP68 | ||||
| Explosion protection according to ATEX (optional) | II 2 G EEx ib IIC T6 / T4 II 3 G EEx nA/nL IIC T6 / T4 II 1D / 2D / 3D T 70 °C |
||||