
PROFIBUS |
PROFIBUS is a universal, open fieldbus
which permits
The following table shows all profibus compatible devices of process instrumentation and-analytics: |
| Pressure Measurement | |||
![]() |
![]() |
SITRANS P DS III | Digital pressure transmitter with ease-of-use through high performance |
![]() |
![]() |
SITRANS P300 | Digital transmitter with stainless steel housing for the special requirements in the food, pharmaceuticals and biotechnology industry |
| Temperature Measurement | |||
![]() |
![]() |
SITRANS TH400 | Temperature Transmitter for head installation |
| Flow Measurement | |||
| Coriolis | |||
![]() |
![]() ![]() |
SITRANS F C MASSFLO MASS 6000 |
Coriolis Mass Flowmeters |
| Electromagnetic | |||
![]() |
![]() ![]() |
SITRANS FM MAGFLO MAG 6000 | Electromagnetic Flowmeter |
![]() |
![]() |
SITRANS FM Transmag 2 | Electromagnetic Flowmeter, particularly suitable for measuring sludges and slurries |
| Level Measurement | |||
| Point Level | |||
![]() |
![]() |
Pointek CLS 200/300 | Capacitance level switch for detecting interfaces, solids, liquids, slurries and viscous materials |
| Continuous - Radar | |||
![]() |
![]() |
SITRANS LR 200 | 2-wire loop powered pulse radar level instrument for liquid bulk storage or process vessels |
![]() |
![]() |
SITRANS LR 250 | 2-wire, 25 GHz pulse radar level transmitter for continuous monitoring of liquids and slurries |
![]() |
![]() |
SITRANS LR 260 | 2-wire 25 GHz pulse radar level transmitter for continuous monitoring of solids in storage vessels including extreme levels of dust and high temperatures, to a range of 30 m (98.4 ft). |
![]() |
![]() |
SITRANS LR 300 | Pulse radar level instrument for liquids and slurries |
![]() |
![]() |
SITRANS LR 400 | Long-range FMCW radar level instrument for liquids storage |
![]() |
![]() |
SITRANS LR 460 | Long-range FMCW radar level instrument for continuous monitoring of solids up to 100 m |
| Continuous - Ultrasonic | |||
![]() |
![]() |
SITRANS PROBE LU | 2-wire loop powered ultrasonic transmitter for level, volume, and flow monitoring |
![]() |
![]() |
HydroRanger 200 | The HydroRanger 200 is an ultrasonic level controller for up to six pumps - control, differential control, and open channel flow monitoring. |
![]() |
![]() |
MultiRanger 100/200 | Versatile short- to medium-range ultrasonic single- and multi-vessel level monitor / controller |
![]() |
![]() |
SITRANS LU 01/02/10 | Ultrasonic long-range level monitoring system for liquids and solids |
| Positioners | |||
![]() |
![]() |
SIPART PS2 | Electro-pneumatic positioner |
| Process Protection | |||
![]() |
![]() ![]() |
SITRANS DA400 | Acoustic sensors for pump monitoring |
| Process Controllers | |||
![]() |
![]() |
SIPART DR 19/21 | Compact Controllers designed as standard as continuous and step controllers |
| Weighing Components for Automation Systems | |||
![]() |
![]() |
SIWAREX FTA via Interface-module SIMATIC ET200M |
Officialy approved and flexible weighing, filling and dosing electronics for extreme high-speed and precision requirements |
![]() |
SIWAREX FTC via Interface-module SIMATIC ET200M |
Fast, precise and flexible weighing electronics for integrating belt scales in SIMATIC. | |
![]() |
SIWAREX U via Interface-module SIMATIC ET200M |
Compact weighing module for measuring the fill level of silos and bunkers, monitoring crane loads, load measurement on conveyor belts etc. | |
![]() |
SIWAREX CS via Interface-module SIMATIC ET200S |
Bin scales, weighbridges, crane scales, force and tightening torque measuring | |
| Continuous Weighing Systems | |||
![]() ![]() |
![]() |
Milltronics BW 500 | Powerful integrator designed for use with both belt scales and weighfeeders |
![]() |
Milltronics SF 500 | Powerful integrator designed for use with solids flowmeters | |
| Prozess-Gasanalytik | |||
![]() ![]() |
![]() ![]() |
ULTRAMAT 23 | Low-cost multi-component NDIR analyzer for a wide variety of standard applications |
![]() ![]() |
ULTRAMAT 6 | Analyzer for measurement of up to four components which are infrared-active components | |
![]() ![]() |
OXYMAT 6 | Corrosion-resistant oxygen analyzer for use in harsh atmospheres | |
![]() ![]() |
ULTRAMAT / OXYMAT 6 | ULTRAMAT/OXYMAT combination
with
|
|
![]() ![]() |
OXYMAT 61 | Low-cost oxygen analyzer for standard applications | |
![]() ![]() |
FIDAMAT 6 | Analyzer for measurements of hydrocarbon in pure and ultra-pure gas applications with
|
|
![]() ![]() |
CALOMAT 6 | Exact determination of composition and concentration of process gases using thermal conductivity procedure | |