Welcome to Process Instrumentation
Siemens offers a comprehensive range of process instruments for pressure, temperature,
flow and level measurement. Pneumatic valve positioners, process controllers,
process recorders and process protection devices complete the package.
Whether you need a single instrument or a complete instrumentation package,
Siemens is your professional supplier for any project.
Our latest product information:

The Siemens Industry Automation Division has developed an all-inclusive kit for verifying the accuracy and performance of flowmeters of any brand or type. It is suitable for flowmeters installed on water or wastewater pipes ranging from 25.4 millimeter to 9.14 meter (1 to 360 inches). The kit comes in a weatherproof and sturdy rolling case with a telescope handle. The case holds all the equipment including cables, multiple transducers and the clamp-on ultrasonic flow computer Sitrans FUP1010.

The new Sitrans FX300 vortex flowmeter series of the Siemens Industry Automation Division is equipped with a pressure sensor and a temperature sensor. By combining these in one unit, the vortex principle is used to measure the temperature, pressure and flow of steam, gases and liquids. The new „All-in-one Solution“ series is thus suitable for a wide range of applications in the chemical and pharmaceuticals industries, food and beverages, oil and gas, and energy generation and district heating.

Siemens has the pleasure to present the new SITRANS F US stand-alone Thickness Gauge. Introducing the gauge to the flow measurement industry serves two purposes.
The main purpose is to measure the wall thickness of the pipe on which a clamp-on ultrasonic flowmeter is installed. The wall thickness value is a vital factor in the flow computation model whose accuracy is a prerequisite for precise clamp-on ultrasonic flow measurement.