Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=16038
Press - Process Instrumentation - Siemens | Printed: 07/25/2008


Content
Press-

Press

06/18/2008 | Mobile check kit for water and wastewater metering
The Siemens Industry Automation Division has developed an all-inclusive kit for verifying the accuracy and performance of flowmeters of any brand or type. It is suitable for flowmeters installed on water or wastewater pipes ranging from 25.4 millimeter to 9.14 meter (1 to 360 inches).

 

06/16/2008 | Combined vortex flowmeter for steam, gas and liquids
The new Sitrans FX300 vortex flowmeter series of the Siemens Industry Automation Division is equipped with a pressure sensor and a temperature sensor. By combining these in one unit, the vortex principle is used to measure the temperature, pressure and flow of steam, gases and liquids.

 

02/05/2008 | Radar level transmitter for virtually any solid medium
Sitrans LR260 is the new 2-wire radar continuous level transmitter from Siemens Industry Automation division. Featuring Process Intelligence echo processing and 25 gigahertz pulse technology, the new device is easy to install and configure. Sitrans LR260 is particularly suitable for level measurement of virtually any solid medium, including cement powder, fly-ash, coal, gypsum, flour, grain, aggregates and plastics.

 

12/13/2007 | New guided wave radar level transmitters from Siemens
Siemens Automation and Drives (A&D) introduces a new line of guided wave radar level transmitters for liquids, slurries, interface, and bulk solids. The two-wire, loop-powered Hart level transmitter Sitrans LG200 can measure materials with a dielectric range of 1.4 and higher, temperatures up to 427 degrees Celsius (800 degrees Fahrenheit), and pressures up to 6250 psig (431 bar)

 

10/26/2007 | New temperature transmitter using a two-wire system
Siemens Automation and Drives (A&D) has developed two new temperature transmitters, which use a two-wire system and are designed for rail mounting: the Sitrans TR200 and Sitrans TR300. Sitrans TR200 is configured using a PC, whereas Sitrans TR300 can be parameterized via a Hart interface.

 

09/14/2007 | Profibus PA added to radar level transmitters
Siemens Automation and Drives (A&D) adds Profibus PA interfaces to the Sitrans LR250 and Sitrans LR460 radar level transmitters. This allows for a more flexible approach to diagnostic management.

 

07/02/2007 | New universal remote digital display for process instrumentation
New universal remote digital displays make measurement data visible and accessible from a remote location. Sitrans RD100 and RD200 remote displays from Siemens Automation and Drives (A&D) can be used with all types of field instruments in varying process conditions, and are easy to set up and program.

 

05/23/2007 | Head-mounted fieldbus transmitter for temperature measurement
The new Sitrans TH line of head-mounted temperature transmitters offers fieldbus interfaces now.

 

05/23/2007 | New compact SITRANS LR250 radar level transmitter offers easy configuration and reliability
With Process Intelligence advanced signal processing, SITRANS LR250 is the new ideal plug-and-play continuous radar level measurement solution from Siemens.

 

04/03/2007 | Compact flowmeter opens up new automation possibilities
Siemens has developed the new SIFLOW FC070 Coriolis flowmeter for direct integration into SIMATIC systems, enabling multiple parameters to be measured in gases and liquids.

 

 
 

© Siemens AG 2008


Context
Zeitschriften





Weitere Zeitschriften (Automation and drives)