
| Pointek CLS 100 | ||
Pointek CLS100 is a compact 2-wire inverse frequency shift capacitance switch for level detection in constricted spaces, interfaces, solids, liquids, slurries and foam. Pointek CLS100’s short insertion length of 100 mm (4") and versatility in various applications and in vessels or pipes makes it a good replacement for traditional capacitance sensors. Its advanced tip-sensing technology provides accurate, repeatable switchpoint performance. The PPS (Polyphenylene sulfide) probe [optional PVDF (Polyvinylidene Fluoride)] is chemically resistant with an effective process operating temperature range from -30 to +100 °C (-22 to +212 °F) (7ML5501), and -10 to +100 °C (+14 to +212 °F) (7ML5610). The fully potted design ensures reliability in a vibrating environment such as agitated tanks up to 4 g. When used with a SensGuard protection cover, the CLS100 is protected from shearing, impact and abrasion in tough primary processes. The Pointek CLS100 is available in three versions. The integral cable version has a stainless steel process connection and probe options of PPS or PVDF. The fully synthetic version has a thermoplastic polyester enclosure with a PPS process connection combined with a PPS probe. The standard enclosure version has a thermoplastic polyester enclosure with a stainless steel process connection in combination with a PPS or PVDF probe. Key Applications: liquids, slurries, powders, granules, food and pharmaceuticals, chemicals, hazardous areas |
||
|
||
Integrated cable version |
||
Standard enclosure version |
||
Fully synthetic version |
| Pointek CLS 100 | |||||||
| Pointek CLS 200 | |||||||
| Pointek CLS 300 | |||||||
| Pointek CLS 500 | |||||||
| SITRANS LC500 | |||||||
| SITRANS LG200 | |||||||
|