Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=2101
Siemens - Process Instrumentation - News Center | Printed: 05/17/2008


Content
-

Newscenter

02/01/2008 | Radar level transmitter for virtually any solid medium
Sitrans LR260 is the new 2-wire radar continuous level transmitter from Siemens Industry Automation division. Featuring Process Intelligence echo processing and 25 gigahertz pulse technology, the new device is easy to install and configure. Sitrans LR260 is particularly suitable for level measurement of virtually any solid medium, including cement powder, fly-ash, coal, gypsum, flour, grain, aggregates and plastics.

 

12/01/2007 | New guided wave radar level transmitters from Siemens
Siemens Automation and Drives (A&D) introduces a new line of guided wave radar level transmitters for liquids, slurries, interface, and bulk solids. The two-wire, loop-powered Hart level transmitter Sitrans LG200 can measure materials with a dielectric range of 1.4 and higher, temperatures up to 427 degrees Celsius (800 degrees Fahrenheit), and pressures up to 6250 psig (431 bar)

 

10/26/2007 | New temperature transmitter using a two-wire system
Siemens Automation and Drives (A&D) has developed two new temperature transmitters, which use a two-wire system and are designed for rail mounting: the Sitrans TR200 and Sitrans TR300. Sitrans TR200 is configured using a PC, whereas Sitrans TR300 can be parameterized via a Hart interface.

 

09/14/2007 | Profibus PA added to radar level transmitters
Siemens Automation and Drives (A&D) adds Profibus PA interfaces to the Sitrans LR250 and Sitrans LR460 radar level transmitters. This allows for a more flexible approach to diagnostic management.

 

07/02/2007 | New universal remote digital display for process instrumentation
New universal remote digital displays make measurement data visible and accessible from a remote location. Sitrans RD100 and RD200 remote displays from Siemens Automation and Drives (A&D) can be used with all types of field instruments in varying process conditions, and are easy to set up and program.

 

07/01/2007 | Positioning statement FDI Cooperation
On April 17, 2007, an agreement was reached between the FDT Group, HART Communication Foundation, PROFIBUS Nutzerorganization, Fieldbus Foundation and OPC Foundation to develop a unified architecture for integrating field devices with hosts.

 

05/23/2007 | Head-mounted fieldbus transmitter for temperature measurement
The new Sitrans TH line of head-mounted temperature transmitters from offers fieldbus interfaces now.

 

05/23/2007 | New compact SITRANS LR250 radar level transmitter offers easy configuration and reliability
With Process Intelligence advanced signal processing, SITRANS LR250 is the new ideal plug-and-play continuous radar level measurement solution from Siemens.

 

04/03/2007 | Compact flowmeter opens up new automation possibilities
Siemens has developed the new SIFLOW FC070 Coriolis flowmeter for direct integration into SIMATIC systems, enabling multiple parameters to be measured in gases and liquids.

 

02/27/2007 | New Display Recorder range SIREC D200, D300, D400
The new Display Recorder range SIREC D200, SIREC D300 und SIREC D400 will replace the previous range SIREC DS, DM and DH.

 



....additional publications

 
 

© Siemens AG 2008


Context
Magazines





More Magazines (Automation and drives)