
| MultiRanger 100/200 | ||
MultiRanger is a versatile short to medium-range ultrasonic single and multi-vessel level monitor/controller for virtually any application in a wide range of industries. MultiRanger can be used on different materials, including fuel oil, municipal waste, acids, woodchips or on materials with high angles of repose. MultiRanger offers true dual point monitoring, digital communications with built-in Modbus® RTU via RS-485, as well as compatibility with SIMATIC PDM, allowing PC configuration and setup. MultiRanger features Sonic Intelligence® advanced echo-processing software for increased reading reliability. MultiRanger 100 offers cost-effective level alarming, as well as on/off and alternating pump control. MultiRanger 200 will monitor open channel flow and features more advanced relay alarming and pump control functions as well as volume conversion. It is compatible with chemical-resistant Echomax® transducers that can be used in hostile environments at temperatures as high as +145 °C (+293 °F). Key Applications: wet wells, flumes/weirs, bar screen control, hoppers, chemical storage, liquid storage, crusher bins, dry solids storage. |
||
|
||
Wall Mount Suitable for outdoor or indoor mounting. |
||
Panel Mount Suitable for outdoor or indoor mounting. Typically used in control rooms alongside other panel-mounted electrical equipment or where space is limited. |
| SITRANS Probe LU | |||||||
| MultiRanger 100/200 | |||||||
| HydroRanger 200 | |||||||
| HydroRanger Plus | |||||||
| EnviroRanger/SITRANS LUC500 | |||||||
| OCM III | |||||||