Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=5879
Siemens - Process Instrumentation - Milltronics MillPulse 600 | Printed: 05/17/2008


Content
-

Milltronics MillPulse 600
 Zoom

Milltronics Millpulse 600 is a heavy-duty 2-wire motion sensor that provides solid state switch output to PLCs between 18 to 135 V AC or DC.

Millpulse supplies cost effective equipment protection even in the harshest conditions.

This rugged unit is impervious to dust, dirt, build-up and moisture, and is ideal for such primary industries as mining, aggregate and cement plants. Operating where other systems are prone to failure, the non-contacting design eliminates the need for lubricating, cleaning and part replacement. It will reduce downtime and clean-up expenses associated with conveying equipment failure. Its pulse output can be used to minimize spillage, prevent damage, detect fire caused by belt slippage at the head pulley and warn of other conveyor malfunction.

The Millpulse 600 offers underspeed, overspeed, differential speed and speed indication functions by a PLC. With an all aluminum body, it operates from -40 to +60 °C (-40 to +140 °F).

Key Applications: tail pulleys, driven pulleys, motor shaft sensing, screw conveyor flights, bucket elevators

  • Up to 100 mm (4") gap between MillPulse and targets
  • Two-wire unit
  • PLC compatible
  • Rugged, low maintenance suitable for tough environments

 
 

© Siemens AG 2008


Context
Series
Milltronics MFA 4p
Milltronics MillPulse 600
Milltronics ZSS

More Info
Catalog Sheet
Catalogs
Certificates
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Technical Publications
Training


Quick links to products


PIA-Selector