Skip to Content

Weighing Technology
Weighing Technology

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=4402
Siemens - Weighing Technology - Load Cells | Printed: 05/17/2008


Content
-

Load Cells

The range of SIWAREX R load cells covers rated loads from 6 kg to 280 t. In the standard series we offer five different cell types:
Single point load cell, bending beam, shear beam, ring cell and compression cell. The load cells of the heavy-duty series are suitable for very high loads. An overview of the criteria:


Standard series Heavy-duty series
Rated load (metric tonnes) 6 kg to 100 t 2,8 t to 280 t
Accuraycy C3 to OIML * 0,1 %
Material Stainless steel Painted steel
Operating temperature -40°C to + 80°C -20°C to + 70°C
Type of protection IP 66/68 IP 65
Mounting components available yes yes
Explosion protection for Zone 1, 2, 20, 21, 22 yes no


* The compression load cell with a rated load of 100t belongs to accuracy class C1

 
 

© Siemens AG 2008


Context



More Info
Brochures
Catalog Sheet
Catalogs
Certificates
FAQs
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies

PIA-Selector