| HydroRanger Plus | ||
HydroRanger Plus is an ultrasonic level controller for control of wet wells and reservoir pump operations, differential control and open channel flow monitoring, using energy-saving algorithms. The system is effective in wet wells, weirs and flumes where foam and turbulence are typical operating conditions. It can be customized to meet your specific application needs – from measuring flow rate in a narrow flume to volume in a ferric chloride storage bank. The system consists of the electronics housed in a wall-mounted enclosure and a hermetically sealed, corrosion-resistant Echomax® transducer. These components can be separated by up to 365 m (1200 ft). Optional submergence shields ensure consistent operation in wet wells where the transducer may be submerged during flooding from rainfall or a power outage. Siemens Milltronics patented detection software can differentiate between a submerged condition and a high level. Key Applications: wet wells, weirs, flumes |
||
|
| SITRANS Probe LU | |||||||
| MultiRanger 100/200 | |||||||
| HydroRanger 200 | |||||||
| HydroRanger Plus | |||||||
| EnviroRanger/SITRANS LUC500 | |||||||
| OCM III | |||||||