Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=14774
High-Powered - Process Instrumentation - Siemens | Printed: 08/20/2008


Content
SITRANS F M TRANSMAG 2 and SITRANS FM 911/E-

SITRANS F M TRANSMAG 2 and SITRANS FM 911/E

 Zoom

This high-powered flowmeter which consists of the SITRANS F M TRANSMAG 2 transmitter and the SITRANS F M 911/E sensor is the best choice for pulsating media with low conductivity and/or with a high proportion of solids. Because of the strong magnetic field, high excitation frequency, stable zero point and the the pulsed alternating field, this flowmeter provides an accurate, repeatable, fast responding and stable flow signal that is of the utmost importance when measuring in heavy-duty applications.


TRANSMAG 2 and 911/E features

  • Metering tube liners available made of hard/soft rubber, PTFE or Novolak
  • Measurement of solids up to 70%
  • Various flange connections available to EN 1092-1, ANSI B16.5
  • Input amplifier with integral data component (smartPLUG) for all calibration values and customized settings if required
  • Compensation of magnetic particles
  • Comprehensive self-diagnostic capabilities for error indication and logging

TRANSMAG 2 and 911/E features technical specifications

Application Examples Pulp & Paper industry
Mining industry
Accuracy ± 0.5 % of flow rate
Nominal Sizes From DN 15 to DN 600
From ½" to 24"
Outputs 1 current
1 digital
1 relay (or 1 digital output)
Process Connections EN 1092-1
ANSI B16.5
Others upon request
Operating Pressure Max. 40 bar
Max. 580 psi
Operating Temperature From -20 to 60 °C
From -4 to 140 °F
Temperature of Medium From -20 to 150 °C
From -4 to 300 °F
Enclosure Ratings Sensor IP65 (NEMA 4)
IP67 (NEMA 4x)
IP68 (NEMA 6) - optional
Enclosure Ratings Transmitter IP 7 (NEMA 4x)
 
 

© Siemens AG 2008


Context
More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector