
| SIWAREX R - Heavy duty series Performance Data |
|||||
|
|||||
| Rated load | 2,8 t to 280 t | ||||
| Accuracy class | 0.1 % | ||||
| Supply voltage | 6 to 12 V | ||||
| Rated characteristic | 1.5 mV/V | ||||
| Rated temperature range | -10 to +60 °C | ||||
| Operating temperature | -20 to +70 °C | ||||
| Degree of protection | IP65 | ||||
| EEx(i) certification (option) | No | ||||
| Cable | Heat resistant until 180 oC | ||||