Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=15361
Guided Wave Radar - Process Instrumentation - Siemens | Printed: 08/20/2008


Content
Guided Wave Radar-

Guided Wave Radar

SITRANS LG200 is a loop-powered two-wire level transmitter based on the concept of Guided Wave Radar.

Principle of operation
Guided Wave Radar combines TDR (time domain reflectometry), ETS (equivalent time sampling) and modern low power circuitry.

Time Domain Reflectometry (TDR)
TDR uses pulses of electromagnetic (EM) energy to measure distances or levels. When a pulse reaches a dielectric discontinuity (created by media surface), part of the energy is reflected. The greater the dielectric difference, the greater the amplitude (strength) of the reflection.

In telephone, computer, and power transmission industries, it is used to successfully find wire or cable breaks and shorts. An EM pulse is sent through the wire, traveling unimpeded until it finds a line break or short. A reflection is then returned from the break enabling a timing circuit to pinpoint the location.

In the SITRANS LG200 transmitter, a waveguide with a characteristic impedance in air is used as a probe. When part of the probe is immersed in a material other than air, there is lower impedance due to the increase in the dielectric. When an EM pulse is sent down the probe and meets the dielectric discontinuity, a reflection is generated.

Equivalent Time Sampling (ETS)
ETS (Equivalent Time Sampling) is used to measure the high speed, low power EM energy. ETS is a critical key in the application of TDR to vessel level measurement technology. The high speed EM energy (1000 ft/µs) is difficult to measure over short distances and at the resolution required in the process industry. ETS captures the EM signals in real time (nanoseconds) and reconstructs them in equivalent time (milliseconds), which is much easier to measure with today’s technology.

ETS is accomplished by scanning the waveguide to collect thousands of samples. Approximately 8 scans are taken per second; each scan gathers more than 30,000 samples.

 
 

© Siemens AG 2008


Context
Series
SITRANS LG200
More Info
Application Questionnaires
Brochures
Catalog Sheet
Catalogs
Certificates
Dielectric Constants List
Downloads
FAQs
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies


Quick links to products


PIA-Selector