Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=4181
Display Recorders - Process Instrumentation - Siemens | Printed: 07/06/2008


Content
-

Displayrecorder
High levels of efficiency in recording, displaying, logging, storing, communicating, archiving and analyzing process data are guaranteed by the SIREC D Display Recorder series.

The new series SIREC D200, D300; D400 will replace the SIREC D family SIREC DS, DM, DH. Import improvement are reached concerning handling , operation, data logging, mechanical construction and communication.

Our product range includes the following series:

SIREC D200
From 3 to 12 analog channels and up to 8 digital channels in 144 mm x 144 mm format with 5´´color TFT-Display.

SIREC D300
From 0 to 16 analog channels and up to 16 digital channels in 144 mm x 144 mm format with 5,5 ´´ color TFT-Display

SIREC D400
From 0 to 48 analog channels and up to 48 digital channels in 300 mm x 300 mm format with 12,1 ´´ color TFT-Display

SIREC Software
Various high-performance software packages are available as options for parameter setting, real-time display, evaluation and archiving.

Key features:

  • Powerful communication features (Ethernet, RS485 and USB)
  • Worldwide data exchange based on Ethernet
  • Operation via Touchscreen, Remote control via webbrowser
  • Modbus Master- und OPC-functionality in the recorder
  • Concept „without movable parts“ guaranteed reliability
  • Substantial data compression based on fuzzy technology
  • Reliable recording of rapid signal changes based on a high scanning rate for all channels and selective logging per channel
  • High level of routine process safety based on multi-level password protection and a logbook function

 
 

© Siemens AG 2008


Context
Series
SIREC D200
SIREC D300
SIREC D400
Software SIREC

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
Instructions and Manuals
Order Brochures and Catalogs
Technical Publications
Training


Quick links to products


PIA-Selector