Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=14195
Digital temperature gauge - Process Instrumentation - Siemens | Printed: 07/06/2008


Content
SITRANS TF2<br>Digital Temperature Gauge-

SITRANS TF2
Digital Temperature Gauge

 Zoom

SITRANS TF2 integrates three elements in one device: a Pt100 resistance thermometer in a stainless-steel thermowell, a high-grade stainless-steel housing with a high degree of protection, and a built-in measuring transmitter with LC display with three configuration pushbottons. It is used to indiacte and monitor the temperature measured at the point of installation. The SITRANS TF2 SITRANS TF2 is available in an axial and a radial version.

Features:

  • High measuring accuracy
  • High-grade stainless-steel housing with a high degree of protection
  • Precise display with resolution of 1/100˚C in the highest measuring range
  • Measuring ranges: - 50 to 200˚C (adjustable)
  • Customer-specific thermowell lengths: 73 to 2.500 mm
  • Signaling of limit violation in the LCD as well as with a red LED

 
 

© Siemens AG 2008


Context



More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Image Database
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies
Technical Publications
Training


Quick links to products


PIA-Selector