Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=7625
Coriolis Flow - Process Instrumentation - Siemens | Printed: 07/25/2008


Content
Coriolis Flow Measurement-

Coriolis Flow Measurement

SITRANS F C Coriolis mass flowmeters are suitable for measuring liquids and gases. The measurement is independent of changes in process conditions and due to this versatility the meter is easy to install and also recognized for its high accuracy in a wide turn down range.

Mass flowmeters provide the most accurate flow measurement today with highest accuracy and repeatability of only 0.1% of the flow and a rangeability from 100:1. Flowmeters based on this technology can measure density, volume flow, percent fraction and temperature. The advantages include a high degree of safety and reliability, a low pressure drop, no regular maintenance needed making the flowmeters user-friendly, a single tube design with only two welding points, CIP compatible, self-draining and made of corrosion resistant materials such as stainless steel or hastelloy.

Sensors
Through the complete lineup of Coriolis sensors Siemens accommodate every requirement in several industriess. Highlight features include ATEX approvals, a large measuring range and an accuracy of up to 0.1% of the flow.

Transmitters
Siemens has a large selection of transmitters to choose from that can be installed in various applications to fit all possible needs. Highlight features include choice between several communication modules, housings and approvals.

 
 

© Siemens AG 2008


Context

More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector