Skip to Content

Weighing Technology
Weighing Technology

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=4410
Configuration package S5/S7 - Weighing Technology - Siemens | Printed: 07/06/2008


Content
-

Configuration package S5/S7

The SIWAREX weighing modules can be started up quickly with Windows comfort using the "SIWATOOL" parameterization software. All settable parameters of the weighing modules can be defined in input masks, saved on diskette and printed out on a printer for the system documentation. In online operation a fast troubleshooting is guaranteed by the versatile diagnosis options of SIWATOOL.

A setup serves to integrate the SIWAREX modules U/CS/FTC and FTA in SIMATIC S7. The respective manuals are provided in electronic form. Modules are delivered which handle the data transfer between SIWAREX and the control system. A demo configuration makes the first steps easier. Every SIWAREX module has its own configuration package.

 
 

© Siemens AG 2008


Context
Series
Configuration package S5/S7
Configuration package PCS7
SIWAREX Multiscale
SIWAREX Multifill

More Info
Image Database

PIA-Selector