
| SIWAREX R Performance Data |
|||
Type CC The compression load cell is particularly suitable for implementation in container, hopper and vehicle scales. |
|||
| Maximum load | 10 t to 100 t | ||
| Accuracy class | C3 to OIML R-60 (10 - 60 t) * | ||
| Maximum scale interval (n) | 3000, 1000 (for 100 t) | ||
| Minimum scale interval (vmin) | Emax /12500, Emax /10000 (for 100 t) | ||
| Minimum application range | 24 %; 10 % (for 100 t) | ||
| Supply voltage | 5 to 25 V | ||
| Nominal characteristic | 2 mV/V | ||
| Nominal temperature range | -10 to +40 °C | ||
| Operating temperature | -40 to +80 °C | ||
| Degree of protection | IP66 / IP68> | ||
| Explosion protection according to ATEX (optional) | II 2 G EEx ib IIC T6 / T4 II 3 G EEx nA/nL IIC T6 / T4 II 1D / 2D / 3D T 70 °C |
||
* The can compression cell with 100 t rated load belongs to accuracy class C1 |
|||