Skip to Content

Weighing Technology
Weighing Technology

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=9881
Belt Weighing System - Weighing Technology - Siemens | Printed: 07/06/2008


Content
-

Belt Weighing System

Belt scales help maximize the use of raw materials, control inventories, and aid in the manufacturing of a consistent product. Milltronics belt scales from Siemens are easy to install, and require little maintenance. They produce repeatable, accurate results: these belt scales show minimal hysteresis and superior linearity, and ignore side loading. Load cell overload protection is a feature of the belt scale design. With use of approved intrinsically safe barrier strips, all belt scales can be used in hazardous locations.

A typical belt scale system has a weigh bridge structure supported on load cells, an electronic integrator, and a belt speed sensor.

The load cells measure the material weight on the belt and send a signal to the integrator. The integrator also receives input in the form of electrical pulses from a belt speed sensor connected to a tail or bend pulley. Using these two sources of data, the integrator calculates the rate of material transferred along the belt using the equation weight x speed = rate.

Siemens Milltronics belt scales only measure the vertical component of the applied force. As material moves down the conveyor belt and travels over the belt scale, it exerts a force proportional to the material load through the suspended idler directly to the load cells. The resulting force applied in each load cell is sensed by its strain gauges. When the strain gauges are excited by voltage from the electronic integrator, they produce an electrical signal proportional to belt loading, which is then applied to the integrator.

The vertical movement of the load cells is limited by the positive overload stop incorporated into the design of the belt scale or load cells. The stops protect the load cells from failure in the event of extreme overload forces.

 
 

© Siemens AG 2008


Context



More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Instructions and Manuals
Order Brochures and Catalogs
References and Case Studies


Quick Links Products


PIA-Selector