Skip to Content

Process Instrumentation
Process Instrumentation

Skip over Language Selection

Change language to
International
Deutsch

Skip over Site Map & Contact

Site Map & Contact
Sitemap | Contact | Index

http://pia.khe.siemens.com/index.aspx?nr=11053
Battery-Operated - Process Instrumentation - Siemens | Printed: 08/20/2008


Content
SITRANS F M MAG 8000-

SITRANS F M MAG 8000

 Zoom

The battery-operated SITRANS F M MAG 8000 is a solution that gives you the flexibility to install a reliable water meter virtually anywhere without sacrificing accuracy or performance. No mains power is required. The battery water meter complies with the MID and OIML R49 water meter standards and is specially engineered for stand-alone water applications such as abstraction, network distribution, revenue metering and irrigation.


MAG 8000 features

  • Compact or remote transmitter with factory mounted cable
  • No mains power is required
  • IP68 (NEMA 6P) enclosure solution
  • Minimized inlet and outlet installation requirements
  • Built-in earthing electrodes
  • High accuracy down to 0.2% of rate
  • Six years operation in typical revenue applications
  • No moving parts that wear and tear

MAG 8000 technical specifications

Application Examples Water abstraction
Revenue metering
Irrigation
Excitation Frequency From 1/30 to 6.25 Hz
Nominal Sizes From DN 25 to DN 600
From 1" to 24"
Process Connections EN 1092-1
ANSI 16.5 Class 150 lb
Operating Pressure Max. 16 bar
Max. 150 psi
Temperature of Medium From 0 to 70 °C
From 32 to 158 °F
Liners EPDM
Electrodes Hastelloy C-276
Enclosure Ratings IP67 (NEMA 4)
IP68 (NEMA 6P)
Approvals WRAS
KTW
DVGW 270
ACS
Belagua
NSF 61
MID (EU)
OIML R49
 
 

© Siemens AG 2008


Context
More Info
Brochures
Catalog Sheet
Catalogs
Certificates
Downloads
FAQs
Image Database
Instructions and Manuals
Order Brochures and Catalogs
Product Sizing
References and Case Studies
Technical Publications


Quick links to products



PIA-Selector